SNVSCE0B May 2023 – January 2024 TPS3808E
PRODUCTION DATA
Figure 5-1 DBV Package| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NAME | SOT-23 | ||
| CT | 4 | I | Reset period programming pin. Connecting this pin to VDD through a 40kΩ to 200kΩ resistor or leaving it open results in fixed delay times. Connecting this pin to a ground referenced capacitor ≥ 130pF gives a user-programmable delay time. |
| GND | 2 | — | Ground |
| MR | 3 | I | Driving the manual reset pin (MR) low asserts RESET. MR is internally tied to VDD by a 90kΩ pull-up resistor. |
| RESET | 1 | O | RESET is an open-drain output that is driven to a low-impedance state when RESET is asserted (either the SENSE input is lower than the threshold voltage (VIT) or the MR pin is set to a logic low). RESET remains low (asserted) for the reset period after both SENSE is above VIT and MR is set to a logic high. A pull-up resistor from 10kΩ to 1MΩ must be used on this pin, this allows the reset pin to attain voltages higher than VDD. |
| SENSE | 5 | I | This pin is connected to the voltage to be monitored. If the voltage at this terminal drops below the threshold voltage VIT, then RESET is asserted. |
| VDD | 6 | I | Supply voltage. For good analog design, place a 0.1μF ceramic capacitor close to this pin. |