SNVSCE1B May 2023 – November 2023 LP5860T
PRODUCTION DATA
PART NUMBER | MATERIAL | LED DOT NUMBER | MAX CURRENT PER CS | PACKAGE(2) | SOFTWARE COMPATIBLE |
---|---|---|---|---|---|
LP5861T | LP5861TRSMR | 18 × 1 = 18 | 125mA | VQFN-32 | Yes |
LP5861TMRSMR(1) | |||||
LP5866T | LP5866TRKPR | 18 × 6 = 108 | 100mA | VQFN-40 | |
LP5866TMRKPR(1) | |||||
LP5868T | LP5868TRKPR | 18 × 8 = 144 | |||
LP5868TMRKPR(1) | |||||
LP5860T | LP5860TRKPR | 18 × 11 = 198 | |||
LP5860TMRKPR(1) | |||||
LP5861 | LP5861RSMR | 18 × 1 = 18 | 50mA | VQFN-32 | |
LP5862 | LP5862RSMR | 18 × 2 = 36 | VQFN-32 | ||
LP5862DBTR | TSSOP-38 | ||||
LP5864 | LP5864RSMR | 18 × 4 = 72 | VQFN-32 | ||
LP5864MRSMR(1) | |||||
LP5866 | LP5866RKPR | 18 × 6 = 108 | VQFN-40 | ||
LP5866DBTR | TSSOP-38 | ||||
LP5866MDBTR(1) | |||||
LP5868 | LP5868RKPR | 18 × 8 = 144 | VQFN-40 | ||
LP5860 | LP5860RKPR | 18 × 11 = 198 | VQFN-40 | ||
LP5860MRKPR(1) |