SNVSCE8A July 2024 – November 2025 LM5190-Q1
PRODUCTION DATA
Table 7-3 shows a recommended list of materials for Figure 7-4. Please refer to the LM5190-Q1 CCCV Buck Controller Evaluation Module EVM user’s guide for the complete list of materials.
| QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
|---|---|---|---|---|
| 1 | CIN | CAP, AL, 100uF, 100V, +/- 20%, 0.33ohm, SMD | EMVY101ATR101MKE0S | Chemi-Con |
| 2 | CCBOOT, CISET | CAP, CERM, 0.1µF, VAC/100 VDC,+/- 20%, X7R, AEC-Q200 Grade 1, 0603 | HMK107B7104MAHT | Taiyo Yuden |
| 6 | CIN | 4.7µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | CNC6P1X7R2A475K250AE | TDK |
| 1 | CIMON | CAP, CERM, 0.01µF, 100V,+/- 10%, X7R, 0603 | 885012206114 | Wurth Elektronik |
| 1 | CVIN | CAP, CERM, 0.22µF, 100V,+/- 20%, X7S, AEC-Q200 Grade 1, 0603 | HMK107C7224MAHTE | Taiyo Yuden |
| 4 | COUT | CAP, CERM, 22µF, 25V,+/- 10%, X7R, 1210 | C1210C226K3RAC7800 | Kemet |
| 1 | CVCC | CAP, CERM, 2.2uF, 16V, +/- 20%, X7S, AEC-Q200 Grade 1, 0603 | CGA3E1X7S1C225M080AC | TDK |
| 1 | CCOMP | CAP CER 0.012UF 25V C0G/NP0 0603 | C0603C123J3GACTU | Kemet |
| 1 | CHF | CAP, CERM, 47pF, 50V,+/- 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 | CGA3E2NP01H470J080AA | TDK |
| 1 | LOUT | 6.8µH Shielded Molded Inductor 14.8A 12.5mOhm Max Nonstandard | XGL1060-682MEC | Coilcraft |
| 2 | QH, QL | N-Channel 80V 13A (Ta), 57A (Tc) 3.7W (Ta), 73W (Tc) Surface Mount 5-DFN (5x6) (8-SOFL) | NTMFS6H848NT1G | onsemi |
| 1 | RIMONHF | RES, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
| 3 | RENT, RPGOOD, RFBT | RES, 100 k, 1%, 0.1 W, 0603 | RC0603FR-07100KL | Yageo |
| 1 | RENB | RES, 8.87 k, 1%, 0.1 W, 0603 | RC0603FR-078K87L | Yageo |
| 1 | RFBB | RES, 7.15 k, 1%, 0.1 W, 0603 | RC0603FR-077K15L | Yageo |
| 1 | RS | RES, 0.005, 1%, 2 W, 2512 WIDE | FCSL64R005FER | Ohmite |
| 1 | RRT | RES, 54.9 k, 1%, 0.1 W, 0603 | RC0603FR-0754K9L | Yageo |
| 1 | RISETD | RES, 4.99 k, 1%, 0.1 W, 0603 | RC0603FR-074K99L | Yageo |
| 1 | RIMON | RES, 9.53 k, 1%, 0.1 W, 0603 | RC0603FR-079K53L | Yageo |
| 1 | RCOMP | RES, 5.90 k, 1%, 0.1 W, 0603 | RC0603FR-075K9L | Yageo |