SNVSCF5B June 2023 – March 2025 TPS35
PRODUCTION DATA
The TPS35 is a high-accuracy under voltage supervisor with an integrated timeout watchdog timer device. The device family supports multiple features related to watchdog operation in a compact 6 pin WSON and 8 pin SOT23 package. The devices are available in 6 different pinout configurations. Each pinout offers access to different features to meet the various application requirements.