SNVSCF7A December   2022  – August 2024 TPS3435

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics
    7. 6.7  Timing Requirements
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams
    10. 6.10 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Timeout Watchdog Timer
        1. 7.3.1.1 tWD Timer
        2. 7.3.1.2 Watchdog Enable Disable Operation
        3. 7.3.1.3 tSD Watchdog Start Up Delay
        4. 7.3.1.4 SET Pin Behavior
      2. 7.3.2 Manual RESET
      3. 7.3.3 WDO Output
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Output Assert Delay
        1. 8.1.1.1 Factory-Programmed Output Assert Delay Timing
        2. 8.1.1.2 Adjustable Capacitor Timing
      2. 8.1.2 Watchdog Timer Functionality
        1. 8.1.2.1 Factory-Programmed Timing Options
        2. 8.1.2.2 Adjustable Capacitor Timing
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a Standard Microcontroller for Timeouts
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Setting the Watchdog Timeout Period
          2. 8.2.1.2.2 Setting Output Assert Delay
          3. 8.2.1.2.3 Setting the Startup Delay
          4. 8.2.1.2.4 Calculating the WDO Pullup Resistor
        3. 8.2.1.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Timeout Watchdog Timer

The TPS3435 offers high precision timeout watchdog timer monitoring. The device is available in multiple pinout options A to K which support multiple features to meet ever expanding needs of various applications. Make sure a correct pinout is selected to meet the application needs.

The timeout watchdog is active when the VDD voltage is higher than the VDDMIN, MR voltage is held higher than 0.7 x VDD and watchdog is enabled. TPS3435 family offers various startup time delay options to make sure enough time is available for the host to complete boot operation. Please refer Section 7.3.1.3 for additional details.

The timeout watchdog timer monitors the WDI pin for falling edge in the time frame defined by tWD time period. Refer Section 7.3.1.1 section to arrive at the relevant tWD value needed for application. The timer value is reset when a valid falling edge is detected on WDI pin in the tWD time duration. When a valid WDI transition is not detected in tWD time, the device asserts WDO output. The WDO is asserted for time tWDO. Refer Section 7.3.3 to arrive at the relevant tWDO value needed for application.

Figure 7-6 shows the basic operation for timeout watchdog timer operation. The TPS3435 watchdog functionality supports multiple features. Details are available in following sub sections.

TPS3435 Timeout Watchdog Timer OperationFigure 7-6 Timeout Watchdog Timer Operation