The LP5815 supports
shutdown mode to minimize the power consumption from VCC. The quiescent current from VCC
decreases to 0.1μA (typical) in SHUTDOWN mode. The LP5815
provides two pairs of methods to control the device enter and exit SHUTDOWN mode.
- Figure 7-13 shows the method 1
- Enter shutdown, send
Shutdown_command by writing 0x33 to register 0xD though I2C communication
when STAT is pulled down.
- Exit shutdown,
- Toggle SDA 8 times to generate
8 falling edges while keeping SCL as high. The supported maximum toggle
frequency for SDA is 100kHz.
- Or pull up STAT regardless of
the SCL and SDA state.
- Figure 7-14 shows the method 2
- Enter shutdown, pull down
SCL for 100ms while keeping SDA as high when STAT is pulled down.
- Exit shutdown,
- Pull up SCL to generate one
rising edge regardless of SDA state.
- Or pull up STAT regardless of
the SCL and SDA state.