SNVSCQ1B March 2025 – September 2026 LP5816
PRODUCTION DATA
The LP5816 implements a thermal shutdown mechanism to protect the device from damage due to overheating. When the junction temperature of the device rises to 155oC (typical), the device turns off all output channels. The TSD flag is set to indicate thermal shutdown is triggered. The LP5816 releases thermal shutdown when the junction temperature reduces to 140oC (typical). The TSD flag needs manual clear by setting TSD_CLR bit when CHIP_EN = 1.