SNVSCR4D July   2024  – June 2026 TLA431 , TLA432

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Parameter Measurement Information
    1. 7.1 Temperature Coefficient
    2. 7.2 Dynamic Impedance
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Closed Loop
        1. 8.4.1.1 Stability (Closed Loop)
      2. 8.4.2 Open Loop (Comparator)
  10. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Shunt Regulator/Reference
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Programming Output/Cathode Voltage
          2. 9.2.1.2.2 Total Accuracy
          3. 9.2.1.2.3 Start-Up Time
        3. 9.2.1.3 Application Curve
      2. 9.2.2 Comparator With Integrated Reference
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Basic Operation
            1. 9.2.2.2.1.1 Overdrive
          2. 9.2.2.2.2 Output Voltage and Logic Input Level
            1. 9.2.2.2.2.1 Input Resistance
        3. 9.2.2.3 Application Curve
    3. 9.3 System Examples
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The TLA431 and TLA432 devices are three-terminal adjustable shunt regulators that are stable with all capacitor loads. The devices are pin compatible with the industry standard TL431 and TL432 but with improved stability to support all capacitor loads. The output cathode voltage can be set to any value between Vref (2.495V) and 36V, with two external resistors. These devices have a typical output impedance of 0.2Ω. Active output circuitry provides a very sharp turn-on characteristic, making these devices excellent replacements for Zener diodes in many applications, such as on-board regulation, adjustable power supplies, and switching power supplies. The TLA431 also functions as a comparator for undervoltage monitoring. The internal amplifier and reference of the TLA431 is used an error amplifier in isolated optocoupler flyback power supplies. The TLA432 device has exactly the same functionality and electrical specifications as the TLA431 device.

The TLA431 and TLA432 devices are specified in two temperature grades, I and Q. In addition, the devices offer good stability reference voltage over the entire temperature range.

Package Information
PART NUMBER PACKAGE (PIN)(1)PACKAGE SIZE(2)
TLA431DBZ (SOT-23, 3)2.90mm × 1.30mm
TLA432DBZ (SOT-23, 3)2.90mm × 1.30mm
TLA431SOT5X3 (6)1.20mm × 1.60mm
For all available packages, see the orderable addendum at the end of the datasheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TLA431 TLA432 Simplified Schematic Simplified Schematic