SNVSCR9B October 2024 – February 2026 LM61480T-Q1 , LM61495T-Q1
PRODUCTION DATA
A voltage divider between output voltage and the FB pin is used to adjust output voltage. See Figure 7-1.
Figure 7-1 Setting Output Voltage
Using Resistor Divider NetworkThe LM614xxT-Q1 uses a 1V reference for control to derive Equation 1. This equation can be used to determine RFBB for a desired output voltage and a given RFBT. Usually, RFBT is limited to a maximum value of 100kΩ to prevent shifting due to PCB leakage under harsh conditions. A larger resistance of up to 1MΩ can be used to improve light load efficiency in cleaner environments.
In addition, a feedforward capacitor CFF can be used to optimize the transient response.