SNVSCS7E April   2025  – September 2026 TPSM33606-Q1 , TPSM33610-Q1 , TPSM33620-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage Range
      2. 7.3.2  Output Voltage Selection
        1. 7.3.2.1 Adjustable Output Voltage Variants
        2. 7.3.2.2 Fixed Output Voltage Variants
      3. 7.3.3  Enable, Start-Up, and Shutdown
        1. 7.3.3.1 External UVLO through the EN Pin
      4. 7.3.4  External CLK SYNC
        1. 7.3.4.1 Pulse-Dependent MODE/SYNC Pin Control
      5. 7.3.5  Power-Good Output Operation
      6. 7.3.6  Internal LDO, VCC and VOUT/FB Input
      7. 7.3.7  Bootstrap Voltage and VBOOT-UVLO (BOOT Terminal)
      8. 7.3.8  Spread Spectrum
      9. 7.3.9  Soft Start and Recovery from Dropout
        1. 7.3.9.1 Recovery from Dropout
      10. 7.3.10 Overcurrent Protection (Hiccup Mode)
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Standby Mode
      3. 7.4.3 Active Mode
        1. 7.4.3.1 CCM Mode
        2. 7.4.3.2 Auto Mode – Light-Load Operation
          1. 7.4.3.2.1 Diode Emulation
          2. 7.4.3.2.2 Frequency Reduction
        3. 7.4.3.3 FPWM Mode – Light-Load Operation
        4. 7.4.3.4 Minimum On-Time (High Input Voltage) Operation
        5. 7.4.3.5 Dropout
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Setting the Output Voltage
        3. 8.2.2.3 Input Capacitor Selection
        4. 8.2.2.4 Output Capacitor Selection
        5. 8.2.2.5 VCC
        6. 8.2.2.6 CFF Selection
        7. 8.2.2.7 Power-Good Signal
        8. 8.2.2.8 Maximum Ambient Temperature
        9. 8.2.2.9 Other Connections
      3. 8.2.3 Application Curves
    3. 8.3 Best Design Practices
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
        1. 8.5.1.1 Ground and Thermal Considerations
      2. 8.5.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
      2. 9.1.2 Development Support
        1. 9.1.2.1 Custom Design With WEBENCH® Tools
      3. 9.1.3 Device Nomenclature
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TPSM336xx-Q1 is a 0.6A, 1A, or 2A, 36V input, automotive, synchronous step-down DC/DC power module that combines flip-chip on lead packaging, integrated power MOSFETs, AEC-Q100 qualified inductor and boot capacitor in a compact and easy-to-use package. The small HotRod QFN package enhances the thermal performance, making sure of high ambient temperature operation. The spread spectrum helps achieve excellent EMI performance. The device is available in two fixed output voltage options supporting 3.3V and 5V. The devices can be configured for 1V up to 7V output with a feedback divider and operated in auto or forced PWM mode through MODE/SYNC pin. The device only requires four external components for a 3.3V and 5V fixed output design which simplifies PCB layout and design.

The device is designed to meet low standby power requirements for always-on, automotive applications. Auto mode enables frequency foldback when operating at light loads allowing high light-load efficiency. DRSS is used to reduce the external components of the input EMI filter. Mitigated interference and noise technology using architecture 1 features (MINT 1) enable the device to support low-EMI applications.

Device Information
PART NUMBER(1) PACKAGE(2) PACKAGE SIZE(3)
TPSM33620-Q1 RDN (QFN-FCMOD, 11) 4.5mm × 3.5mm
TPSM33610-Q1
TPSM33606-Q1
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPSM33606-Q1 TPSM33610-Q1 TPSM33620-Q1 Typical EVM Layout Design Size
                    ‒ 15mm × 8.3mm Typical EVM Layout Design Size ‒ 15mm × 8.3mm
TPSM33606-Q1 TPSM33610-Q1 TPSM33620-Q1 Efficiency vs Output Current Efficiency vs Output Current