SNVSCU7A July 2025 – August 2026 LM65440-Q1 , LM65460-Q1
PRODMIX
The following figures show typical application circuits for the LM654x0-Q1, when using the adjustable output mode or the fixed output mode, respectively. This device is designed to function over a wide range of external components and system parameters. However, the internal compensation is designed for a certain range of external inductance and output capacitance. As a quick-start guide, Table 8-1 provides typical component values for a range of application parameters. The component values in these table represent stable designs and are not necessarily optimized. Note that the designs in these tables are based on a typical input voltage of 12V.
| OUTPUT VOLTAGE | FREQUENCY | FB | LM6x440-Q1 | LM6x460-Q1 | LM6x480-Q1 | |||
|---|---|---|---|---|---|---|---|---|
| L | COUT | L | COUT | L | COUT | |||
| 3.3V | 400kHz | GND | 4.7μH | 75μF | 3.3μH | 94μF | 3.3μH | 160μF |
| 3.3V | 2100kHz | GND | 1μH | 18μF | 1μH | 36μF | 0.68μH | 54μF |
| 5V | 400kHz | VCC | 8.2μH | 50μF | 3.3μH | 50μF | 2.2μH | 120μF |
| 5V | 2100kHz | VCC | 1.5μH | 15μF | 1μH | 25μF | 0.47μH | 36μF |
Note that the capacitor values in the tables is the derated effective value.