SNVSCU7A July 2025 – August 2026 LM65440-Q1 , LM65460-Q1
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | 3 | 36 | V |
| Input voltage | EN | 0 | 36 | V |
| Input voltage | BIAS, PGOOD | 0 | 30 | V |
| Input voltage | FB | 0 | 5.5 | V |
| Input voltage | MODE/SYNC, RT | 0 | 5.5 | V |
| Pullup resistance | RPU(PGOOD) | 4 | kΩ | |
| Pullup reference Voltage | VPU(PGOOD) | 0.8 | 20 | V |
| Output voltage | VOUT | 0.8 | 0.9 × VIN | V |
| Output current | IOUT | 0 | 8.0 | A |
| TJ | Operating junction temperature | –40 | 150 | °C |