SNVSCU7A July 2025 – August 2026 LM65440-Q1 , LM65460-Q1
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN to PGND | –0.3 | 42 | V |
| Input voltage | EN/UVLO TO PGND | –0.3 | 42 | V |
| Input voltage | RT to PGND | –0.3 | 42 | V |
| Input voltage | BIAS TO PGND | –0.3 | 42 | V |
| Input voltage | MODE/CLKIN to PGND | –0.3 | 5.5 | V |
| Input voltage | FB to PGND | –0.3 | 5.5 | V |
| Output voltage | SW to PGND | –0.6 | VIN+0.3 | V |
| Output voltage | COMP to PGND | –0.3 | 42 | V |
| Output voltage | PGOOD to PGND | –0.3 | 42 | V |
| Output voltage | BST to SW | –0.3 | 5.5 | V |
| Output voltage | VCC to PGND | –0.3 | 5.5 | V |
| TJ | Operating junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |