SNVSCV1
November 2025
LM5137F
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Related Products
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.1.2
Development Support
5.1.2.1
Custom Design With WEBENCH® Tools
5.2
Documentation Support
5.2.1
Related Documentation
5.2.1.1
Low-EMI Design Resources
5.2.1.2
Thermal Design Resources
5.2.1.3
PCB Layout Resources
5.3
Receiving Notification of Documentation Updates
5.4
Support Resources
5.5
Trademarks
5.6
Electrostatic Discharge Caution
5.7
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
1
Features
Functional Safety-Compliant
Developed for functional safety applications
Three
orderable part numbers
for Capable,
SIL 2, and SIL 3
options
Documentation available to aid IEC 61508 systems design up to SIL 3 per IEC TR 62380
Systematic capability up to SIL 3
Random fault integrity up to SIL 3
Versatile dual synchronous buck DC/DC controller
Wide input voltage range of 4V to
80V
1% accurate, fixed 3.3V, 5V, 12V, or adjustable outputs from 0.8V to
60V
Current monitor output for each channel
Charge-pump gate drivers for 100% duty cycle
Sleep quiescent current of 1.8µA (typical)
Internal hiccup-mode overcurrent protection
Two interleaved synchronous buck channels
Dual channel or single-output multiphase
Stackable up to four phases
SYNC in and SYNC out capability
Selectable light-load PFM or FPWM
22ns t
ON(min)
for high V
IN
/V
OUT
ratio
Designed for ultra-low EMI requirements
Dual Random Spread Spectrum (
DRSS
)
Switching frequency from 100kHz to 2.64MHz
VQFN-36
package
with wettable flanks
Create a custom design using the
LM5137F
with
WEBENCH®
Power Designer