SNVSCV3 December 2025 LM25137F
PRODUCTION DATA
With an input operating voltage as low as 3.5V and up to 100V as specified in Table 5-1, the family of synchronous buck controllers from TI provides flexibility, scalability, and optimized design size for a variety of applications.
With the LM5137F and LM25137F available to aid in functional safety system design up to SIL 3, the controller family enables DC/DC designs with high density, low EMI, and increased system reliability.
| DC/DC CONTROLLER | SINGLE or DUAL | VIN RANGE | CONTROL METHOD | GATE DRIVE VOLTAGE | SYNC OUTPUT | KEY FEATURE |
|---|---|---|---|---|---|---|
| LM5137 | Dual | 4V to 80V | Peak current mode | 5V | 90° phase shift | 100% duty cycle |
| LM5137F | Dual | 4V to 80V | Peak current mode | 5V | 90° phase shift | SIL 2 or 3 |
| LM25137 | Dual | 4V to 42V | Peak current mode | 5V | 90° phase shift | 100% duty cycle |
| LM25137F | Dual | 4V to 42V | Peak current mode | 5V | 90° phase shift | SIL 2 or 3 |
| LM25139 | Single | 4V to 42V | Peak current mode | 5V | N/A | DRSS |
| LM5141 | Single | 3.8V to 65V | Peak current mode | 5V | N/A | Split gate drive |
| LM25141 | Single | 3.8V to 42V | Peak current mode | 5V | N/A | Split gate drive |
| LM5143 | Dual | 3.5V to 65V | Peak current mode | 5V | 90° phase shift | Split gate drive |
| LM25143 | Dual | 3.5V to 42V | Peak current mode | 5V | 90° phase shift | Split gate drive |
| LM5145 | Single | 5.5V to 75V | Voltage mode | 7.5V | 180° phase shift | No shunt |
| LM5146 | Single | 5.5V to 100V | Voltage mode | 7.5V | 180° phase shift | 100V input capability |
| LM5148 | Single | 3.5V to 80V | Peak current mode | 5V | 180° phase shift | DRSS |
| LM25148 | Single | 3.5V to 42V | Peak current mode | 5V | 180° phase shift | DRSS |
| LM5149 | Single | 3.5V to 80V | Peak current mode | 5V | 180° phase shift | AEF |
| LM25149 | Single | 3.5V to 42V | Peak current mode | 5V | 180° phase shift | AEF |
| LM5190 | Single | 5V to 80V | Peak current mode | 7.5V | N/A | CC/CV |
| LM25190 | Single | 5V to 42V | Peak current mode | 7.5V | N/A | CC/CV |
For development support, see the following: