SNVSCV5A October 2025 – October 2026 TPS923621 , TPS923622
PRODUCTION DATA
The ADIM pin performs not only the dimming function, but also the enable/shutdown function. When the VIN voltage is above the UVLO threshold, the TPS923621/2 can be enabled by driving the ADIM pin higher than the threshold voltage VADIM_H for a period longer than tADIM_EN.
Soft-start function is integrated into the device to avoid high inrush current spike during start-up. After the device is enabled, the GM amplifier output voltage ramps up very slowly. During this period, the switch current limit is set to ILIM_STRAT. After this period, the switch current limit changes back to ILIM and the FB pin voltage ramps up to reference voltage slowly. These features maintain the smooth start-up and minimize the inrush current.