SNVSCV5A October 2025 – October 2026 TPS923621 , TPS923622
PRODUCTION DATA
The FB voltage is regulated to a 200mV reference voltage. The LED current is set externally using a current-sense resistor in series with the LED strings. The value of the RSET (R3 on EVM) is calculated using:
where
The output current tolerance depends on the FB accuracy and the current sensor resistor accuracy.
R2 is optional resistor paralleled with R3 to fine tune the RSET to target value, or used to balance the total power loss on RSET.