SNVSCV8B
October 2024 – February 2026
LM68625-Q1
,
LM68635-Q1
,
LM68645-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device Comparison Table
5
Device and Documentation Support
5.1
Device Support
5.1.1
Third-Party Products Disclaimer
5.1.2
Development Support
5.1.2.1
Custom Design With WEBENCH® Tools
5.2
Documentation Support
5.2.1
Related Documentation
5.3
Receiving Notification of Documentation Updates
5.4
Support Resources
5.5
Trademarks
5.6
Electrostatic Discharge Caution
5.7
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
1
Features
AEC-Q100 qualified for automotive applications:
Device temperature grade 1: –40°C to 125°C ambient operating temperature
Functional Safety-Compliant
Documentation available to aid ISO 26262 system designs per IEC TR 62380
Systematic capability up to ASIL D
Hardware capability up to ASIL C
Analog built-in-self-test at start-up
Redundant and fast (0.35μs) V
OUT
monitor
Feedback path failure detection
Redundant temperature sensor
Excellent pin FMEA and pin spacing
Wide input voltage range: 3V to
65V (70V transient)
Meets LV148 / ISO 21780 requirements
Designed for low EMI
Facilitates
CISPR 25 Class 5
compliance
±5% dual-random spread spectrum
Enhanced
HotRod™
QFN package
Switching frequency from 300kHz to 2.2MHz
Pin-configurable AUTO or FPWM operation
Internal compensation, current limit, and OTP
Low minimum on time: 40ns (maximum)
Enables 36V
IN
to 3.3V
OUT
at 2.2MHz
High-efficiency power conversion at all loads
> 94% peak efficiency at 24V
IN
, 5V
OUT
, 400kHz
2.5µA switching input current at no load
High power density
Compact 3.6mm × 2.6mm, 20-pin eQFN package with wettable flanks
Pin compatible with 36V LM65440-Q1, LM65460-Q1, LM65480-Q1
θ
JA
= 24°C/W
(LM68645-Q1EVM)
Create a custom design using the
LM686x5-Q1
with the
WEBENCH®
Power Designer
LM6x645-Q1 Efficiency, VOUT = 5V, FSW = 400kHz