SNVSCW3 November 2024 LM644A2-Q1
PRODUCTION DATA
The output capacitor value and ESR determine the output voltage ripple and load transient performance. The output capacitor is usually limited by the load transient requirements rather than the output voltage ripple. Table 8-2 can be used to find capacitor values for COUT and CFF for a few common applications. Note that 4.99kΩ RFF can be used in series with CFF to limit high frequency noise into the FB pin. In this example, 3.3VOUT and 2.1MHz, good transient performance is desired. From the table select 3 × 22µF ceramic as the output capacitor and 10pF as CFF. For other voltage a frequency combinations Cout can be estimated using the desired crossover frequency (fx) and output voltage. Crossover is usually limited by the sampling pole created from the switching frequency. Thus, the crossover is usually a percentage such as 1/10th the switching frequency.
| FREQUENCY | IOUT | TRANSIENT PERFORMANCE | 3.3V OUTPUT | 5V OUTPUT | ||
|---|---|---|---|---|---|---|
| COUT (per phase) | CFF | COUT | CFF | |||
| 400kHz | 6A | Minimum | 3 × 47µF ceramic | 2 × 47µF ceramic | ||
| 400kHz | 6A | Better Transient | 4 × 47µF ceramic | 10pF | 3 × 47µF ceramic | 10pF |
| 2.1MHz | 6A | Minimum | 3 × 22µF ceramic | 2 × 22µF ceramic | ||
| 2.1MHz | 6A | Better Transient | 4 × 22µF ceramic | 10pF | 3 × 22µF ceramic | 10pF |