SNVSCZ1
January 2025
TLC69637-Q1
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Device Comparison
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Revision History
7
Mechanical, Packaging, and Orderable Information
7.1
Tape and Reel Information
1
Features
AEC-Q100 qualified for automotive applications
Grade 1: –40°C to 125°C ambient operating temperature
Device HBM classification level H1C
Device CDM classification level C4B
Functional Safety-Capable
Documentation available to aid functional safety system design
48 integrated current sinks
Programmable 16-bit PWM / Hybrid dimming
Programmable 7-bit analog dot correction (DC)
Maximum output current / voltage:
100mA
/ 16V
Integrated 33MHz oscillator
16-bit PWM output in 500Hz
>20KHz refresh rate with enhanced spectrum (ES) PWM
High speed communication
Serial peripheral interface (SPI)
Data rates up to 17Mbps
Power efficiency optimization
Adaptive headroom voltage control (AHVC)
Device power save mode (PSM)
EMI mitigation
Interface: programmable buffer driving capability
Current sinks: phase shifting / spread spectrum
Protection and Diagnostic
LED: open / short detection / health check
Current sink: adjacent-pin short / health check
Interface: CRC / command error / time-out error
Device: under voltage / ISET out of range / thermal shutdown