SNVSD12 August   2026 LP87781-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Description (continued)
  6. 5Pin Configuration and Functions
    1. 5.1 Digital Signal Descriptions
  7. 6Device and Documentation Support
    1. 6.1 Documentation Support
    2. 6.2 Receiving Notification of Documentation Updates
    3. 6.3 Support Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information
    1.     PACKAGE OPTION ADDENDUM
    2.     Tape and Reel Information
    3.     19

Pin Configuration and Functions

LP87781-Q1 LP87782-Q1 LP8778x-Q1 PKI Package, 24-Pin VQFN-HRL (Top View)Figure 5-1 LP8778x-Q1 PKI Package, 24-Pin VQFN-HRL (Top View)
Table 5-1 Pin Functions
PINI/OTYPEDESCRIPTIONCONNECTION IF NOT USED
NO.NAME
1SCLIDigital I2C interface serial clock (external pull up)VCCA
2SDAI / ODigital I2C interface bidirectional serial data (external pull up)VCCA
3FB_B1—AnalogOutput voltage feedback for BUCK1Ground
—AnalogAlternative programmable function: Voltage monitoring inputGround
4AGND—GroundGroundGround
5FB_B3 —AnalogOutput voltage feedback for BUCK3Ground
—AnalogAlternative programmable function: Voltage monitoring inputGround
6nRSTOUTODigitalReset outputFloating
7ENABLEIDigitalProgrammable ENABLE signalNot applicable
8SW_B3—PowerBUCK3 switch nodeFloating
9PVIN_B3—PowerPower input for BUCK3. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed. System supply
10PGND_B3BST—GroundPower ground for BUCK3 and BOOSTGround
11SW_BST/PVIN_LSW—PowerBOOST switch nodeGround
—PowerInput supply for Load SwitchGround
12VOUT_BST/VOUT_LSW—PowerOutput voltage of BOOST or Load SwitchFloating
—AnalogAlternative programmable function: Voltage monitoring inputGround
13VOUT_LDO—PowerOutput voltage of LDOFloating
—AnalogAlternative programmable function: Voltage monitoring inputGround
14PVIN_LDO—PowerInput supply for LDOSystem supply
15nINT/MODEODigitalPrimary function: Interrupt output for System MCUFloating
IDigitalAlternative programmable function (input): Input to select Low Power Mode (PFM for selected converters)Floating
16AGND—GroundGround.Ground
17FB_B2—AnalogOutput voltage feedback for BUCK2Ground
—AnalogAlternative programmable function: Voltage monitoring inputGround
18VCCA—PowerVCCA and PVIN_Bxx pins must be connected together in the application and be locally bypassed.System supply
19nERR/WD_DISIDigitalPrimary function: System MCU Error Monitoring InputGround
IDigitalAlternative programmable function: Watchdog Disable InputGround
20SW_B2—PowerBUCK2 switch nodeFloating
21PVIN_B2—PowerPower input for BUCK2. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed.System supply
22PGND_B12—GroundPower ground for BUCK1 and BUCK2.Ground
23PVIN_B1—PowerPower input for BUCK1. The separate power pins PVIN_Bxx are not connected together internally – PVIN_Bxx and VCCA pins must be connected together in the application and be locally bypassed.System supply
24SW_B1—PowerBUCK1 switch node.Floating