SNVU589A December   2017  – January 2022

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Description
    1. 2.1 Typical Applications
    2. 2.2 Features
  4. 3 Electrical Performance Specifications
  5. 4 Schematic
  6. 5 Test Setup
    1. 5.1 Test Equipment
    2. 5.2 Recommended Test Setup
  7. 6 Configurations
    1. 6.1 Switching Frequency Selection
    2. 6.2 Soft-Start Selection
    3. 6.3 Mode Selection
    4. 6.4 Enable Selection
  8. 7 Test Procedure
    1. 7.1 Line/Load Regulation and Efficiency Measurement Procedure
    2. 7.2 Control Loop Gain and Phase Measurement Procedure
    3. 7.3 List of Test Points
    4. 7.4 Equipment Shutdown
  9. 8 Performance Data and Typical Characteristic Curves
    1. 8.1 Efficiency
    2. 8.2 Load Regulation
    3. 8.3 Output Transient
    4. 8.4 Output Ripple
    5. 8.5 Switching Node
    6. 8.6 Enable Turn-On/Turn-Off
    7. 8.7 Output 1.1-V Prebias Turn-On
    8. 8.8 Bode Plot
    9. 8.9 Thermal Image
  10. 9 EVM Assembly Drawing and PCB Layout
  11. 10Bill of Materials
  12. 11Revision History

Introduction

The TPS53119EVM-690 evaluation module (EVM) uses the TPS53119 device. The TPS53119 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus. TPS53119EVM-690 also uses the 5-mm × 6-mm TI power block MOSFET (CSD86350Q5D) for high power density and superior thermal performance.