SNVU626 November   2020 TPS541620

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
  3.   6
  4.   7
  5.   8
    1.     9
  6.   10
  7.   11

Before You Begin

The following warnings and cautions are noted for the safety of anyone using or working close to the TPS541620DEVM-050. Observe all safety precautions.

GUID-769E3D01-4E74-44A7-ACEA-EB6FCA12B2B8-low.pngWarningThe TPS541620DEVM-050 engineering verification board may become hot during operation due to power dissipation. Avoid contact with the board. Follow all applicable safety procedures applicable to your laboratory.
GUID-C2231ACD-10D0-478F-96B0-1F519F3B9620-low.gifCautionDo not leave the EVM board powered when unattended.
WARNING:

The circuit board has signal traces, components, and component leads on the bottom of the board. This may result in exposed voltages, hot surfaces or sharp edges. Do not reach under the board during operation.

WARNING:

The circuit board surface area may be hot under some operating conditions. To avoid injury, use caution when touching the board during operation.