5.1 Input/Output Connector Description
The description of the main connectors on the EVM board are as follows:
- Connector J4 is the power input terminal for the EVM board. The terminal block provides a power (VIN) and ground (GND) connection to allow the user to attach the EVM to a cable harness.
- Connector J14 is the regulated output voltage of the BUCK0 converter. The terminal block provides a power (+) and ground (–) connection to allow the user to attach the EVM to a cable harness for connecting a load.
- Connector J19 is also a regulated output voltage of the BUCK0 converter, with additional capacitors and inductors available for LC filtering. The terminal block provides a power (+) and ground (–) connection to allow the user to attach the EVM to a cable harness for connecting a load.
- Connector J16 is the regulated output voltage of the BUCK1 converter. The terminal block provides a power (+) and ground (–) connection to allow the user to attach the EVM to a cable harness for connecting a load.
- Connector J20 is also a regulated output voltage of the BUCK1 converter, with additional capacitors and inductors available for LC filtering. The terminal block provides a power (+) and ground (–) connection to allow the user to attach the EVM to a cable harness for connecting a load.
- Use connector J7 to sense VOUT from BUCK0 and BUCK1.
- Use connector J6 tor sensing input voltage to both regulators BUCK0, and BUCK1.
- Connector J18 is for connecting USB cable to EVM board. It is compatible with a Mini USB Type B receptacle.