SNVU697 September 2020 LMQ62440-Q1
The LMQ62440-Q1 device is capable of driving up to 4 A of load current from a supply voltage ranging from 3 V to 36 V. The LMQ62440-Q1 is a peak current mode controlled device. The following are additional features that provide both flexible and easy-to-use solutions for a wide range of applications:
Protection features include the following:
The pin configuration of the LMQ62440-Q1 is shown in Figure 1-1 and the application circuit is shown in Figure 1-2. Refer to the LMQ62440-Q1 Automotive 3-V to 36-V, 4-a, Low-Noise Synchronous Step-Down Converter Data Sheet for more detailed feature descriptions and design guide.
Figure 1-1 LMQ62440-Q1 Pin Configuration (14-Pin WQFN-HR Package Top View)
Figure 1-2 LMQ62440-Q1 Application Circuit