SNVU736 September 2020
Table 7-1 lists the EVM bill of materials.
|
Designator |
QTY |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
|
C1 |
1 |
680pF |
CAP, CERM, 680 pF, 100 V, ±10%, X7R, 0603 |
0603 |
GRM188R72A681KA01D |
MuRata |
|
C2 |
1 |
100uF |
CAP, Polymer Hybrid, 100 uF, 50 V, ±20%, 28 ohm, 10x10 SMD |
10x10 |
EEHZC1H101P |
Panasonic |
|
C3 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, ±20%, X7R, 0805 |
0805 |
08055C104MAT2A |
AVX |
|
C4, C5 |
2 |
1uF |
CAP, CERM, 1 uF, 50 V, ±10%, X7R, 0805 |
0805 |
08055C105KAT2A |
AVX |
|
C6 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 50 V, ±10%, X7R, 1206 |
1206 |
C3216X7R1H475K160AC |
TDK |
|
C7, C8 |
2 |
270uF |
CAP, Aluminum Polymer, 270 uF, 25 V, ±20%, 0.027 ohm, D10xL12.7mm SMD |
D10xL12.7mm |
PCV1E271MCL1GS |
Nichicon |
|
C9, C10 |
2 |
10uF |
CAP, CERM, 10 uF, 25 V,±10%, X7R, 1210 |
1210 |
885012209028 |
Wurth Elektronik |
|
C11, C13 |
2 |
0.1uF |
CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, 0603 |
0603 |
C1608X7R1E104K080AA |
TDK |
|
C12 |
1 |
1000pF |
CAP, CERM, 1000 pF, 50 V, ±10%, X7R, 0603 |
0603 |
C0603X102K5RACTU |
Kemet |
|
C14, C22 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 25 V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0603 |
0603 |
C0603C103J3GECAUTO |
Kemet |
|
C15 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 35 V, ±10%, X5R, 0603 |
0603 |
GRM188R6YA475KE15D |
MuRata |
|
C16 |
1 |
0.33uF |
CAP, CERM, 0.33 uF, 100 V, ±10%, X7R, |
C3216X7R2A334K130AA |
TDK |
|
|
C17 |
1 |
1uF |
CAP, CERM, 1 uF, 16 V, ±20%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
GCM188R71C105MA64D |
MuRata |
|
C18 |
1 |
0.1uF |
CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, 0603 |
0603 |
C1608X7R1H104K080AA |
TDK |
|
C19 |
1 |
470pF |
CAP, CERM, 470 pF, 100 V, ±5%, X7R, 0603 |
0603 |
06031C471JAT2A |
AVX |
|
C20 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 10 V, ±20%, X7S, 0603 |
0603 |
GRM188C71A475KE11D |
MuRata |
|
C21 |
1 |
220pF |
CAP, CERM, 220 pF, 50 V, ±5%, C0G/NP0, 0603 |
0603 |
C0603C221J5GACTU |
Kemet |
|
C24, C26 |
2 |
0.22uF |
CAP, CERM, 0.22 µF, 16 V,±10%, X7R, AEC-Q200 Grade 1, 0603 |
0603 |
CL10B224KO8VPNC |
Samsung |
|
C28 |
1 |
1000pF |
CAP, CERM, 1000 pF, 2000 V, ±10%, X7R, 1812 |
1812 |
1812GC102KA1 |
AVX |
|
D1 |
1 |
40V |
Diode, Schottky, 40 V, 10 A, AEC-Q101, TO-277A |
TO-277A |
SS10P4-M3/87A |
Vishay-Semiconductor |
|
D2, D5 |
2 |
100V |
Diode, Switching, 100 V, 0.2 A, SOD-323 |
SOD-323 |
MMDL914-TP |
Micro Commercial Components |
|
D3 |
1 |
150V |
Diode, Superfast Rectifier, 150 V, 1 A, SMA |
SMA |
ES1C-13-F |
Diodes Inc. |
|
D4 |
1 |
30V |
Diode, Schottky, 30 V, 0.2 A, SOT-323 |
SOT-323 |
BAT54SWT1G |
Fairchild Semiconductor |
|
H1, H2, H3, H4 |
4 |
Bumpon, Cylindrical, 0.312 X 0.200, Black |
Black Bumpon |
SJ61A1 |
3M |
|
|
J1, J2 |
2 |
Terminal Block, 5mm, 2-pole, TH |
TH, 2-Leads, Body 10x9mm, Pin Spacing 5mm |
ED350/2 |
On-Shore Technology |
|
|
J3, TP9 |
2 |
TEST POINT SLOTTED .118", TH |
Test point, TH Slot Test point |
1040 |
Keystone |
|
|
J5 |
1 |
Header, 100mil, 3x1, Gold, TH |
3x1 Header |
TSW-103-07-G-S |
Samtec |
|
|
Q1 |
1 |
100V |
MOSFET, N-CH, 100 V, 13 A, DQJ0008A (VSONP-8) |
DQJ0008A |
CSD19533Q5A |
Texas Instruments |
|
R1 |
1 |
15.0 |
RES, 15.0, 1%, 0.5 W, 1210 |
1210 |
ERJ-14NF15R0U |
Panasonic |
|
R2, R11 |
2 |
100 |
RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3EKF1000V |
Panasonic |
|
R3 |
1 |
0 |
RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
RMCF0603ZT0R00 |
Stackpole Electronics Inc |
|
R4 |
1 |
30.1k |
RES, 30.1 k, 1%, 1 W, AEC-Q200 Grade 0, 2512 |
2512 |
CRCW251230K1FKEG |
Vishay-Dale |
|
R6, R9 |
2 |
100k |
RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW0603100KFKEA |
Vishay-Dale |
|
R7 |
1 |
10.0 |
RES, 10.0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060310R0FKEA |
Vishay-Dale |
|
R8, R10, R24 |
3 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3GEY0R00V |
Panasonic |
|
R12 |
1 |
0.02 |
RES, 0.02, 1%, 1 W, 0612 |
0612 |
PRL1632-R020-F-T1 |
Susumu Co Ltd |
|
R13 |
1 |
49.9k |
RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERJ-3EKF4992V |
Panasonic |
|
R14 |
1 |
1.00k |
RES, 1.00 k, 1%, 0.1 W, 0603 |
0603 |
ERJ-3EKF1001V |
Panasonic |
|
R16, R22 |
2 |
9.76k |
RES, 9.76 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06039K76FKEA |
Vishay-Dale |
|
R17 |
1 |
86.6k |
RES, 86.6 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW060386K6FKEA |
Vishay-Dale |
|
R18 |
1 |
4.99k |
RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
CRCW06034K99FKEA |
Vishay-Dale |
|
R19 |
1 |
30.0k |
RES, 30.0 k, 1%, 0.1 W, 0603 |
0603 |
RC0603FR-0730KL |
Yageo |
|
R20, R21 |
2 |
1.00k |
RES, 1.00 k, 0.1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
0603 |
ERA3AEB102V |
Panasonic |
|
SH-J1 |
1 |
1x2 |
Shunt, 100mil, Gold plated, Black |
Shunt |
SNT-100-BK-G |
Samtec |
|
T1 |
1 |
21uH |
Transformer, 21 uH, SMT |
13.97x18.25mm |
750317933 |
Wurth Elektronik |
|
TP1, TP2 |
2 |
Test Point, Miniature, Red, TH |
Red Miniature Testpoint |
5000 |
Keystone |
|
|
TP3, TP4, TP8 |
3 |
Test Point, Miniature, Black, TH |
Black Miniature Testpoint |
5001 |
Keystone |
|
|
TP10 |
1 |
Test Point, Miniature, White, TH |
White Miniature Testpoint |
5002 |
Keystone |
|
|
U1 |
1 |
2.2MHz Wide VIN Non-synchronous Boost/SEPIC/Flyback Controller with Dual Random Spread Spectrum |
HTSSOP14 |
LM51561QPWPRQ1 |
Texas Instruments |
|
|
U2 |
1 |
Optocoupler, 2.5 kV, 100-200% CTR, SMT |
PS2811-1 |
PS2811-1-M-A |
California Eastern Laboratories |
|
|
U3 |
1 |
Low-Voltage (1.24V) Adjustable Precision Shunt Regulators, 3-pin SOT-23, Pb-Free |
DBZ0003A |
LMV431BIMF/NOPB |
Texas Instruments |