SNVU783A October 2021 – February 2024 LM5158
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| INPUT CHARACTERISTICS | |||||
| Input voltage range VIN | Operation | 3.3 | 6 | 9 | V |
| OUTPUT CHARACTERISTICS | |||||
| Output voltage VOUT | 12 | V | |||
| Maximum output current IOUT | VIN = 6V~9V | 1.2 | A | ||
| VIN = 3.3V~6V | 0.6 | ||||
| Output Over-voltage VOUT_OV | 13.6 | V | |||
| SYSTEM CHARACTERISTICS | |||||
| Switching frequency | 2.1 | MHz | |||
| External clock synchronization | 1.8 | 2.4 | MHz | ||
| Full load efficiency | VIN = 6V, IOUT = 1.2A | 92.4 | % | ||
| Junction temperature, TJ | -40 | 150 | C | ||