SNVU787A July   2021  – September 2022

 

  1.   LMR38020 LMR38020-Q1 EVM User Guide
  2.   Trademarks
  3. 1General TI High Voltage Evaluation User Safety Guidelines
  4. 2 LMR38020 Evaluation Module
    1. 2.1 Quick Start Procedure
    2. 2.2 Detailed Descriptions
  5. 3Schematic
  6. 4PCB Layout
  7. 5Bill of Materials
  8. 6Revision History

LMR38020 Evaluation Module

The LMR38020EVM is configured to deliver 5 V and 2 A at a switching frequency of 400 kHz.

  • Tightly regulated output voltage of 5 V with 1.5% setpoint accuracy
  • Wide input voltage operating range of 4.2 V to 80 V
  • 98% maximum duty cycle
  • Force PWM operation to achieve low output voltage ripple, tight output voltage regulation at light load

  • Frequency synchronization to external clock

  • PWRGD signal indicates output regulation
  • Supports start-up with pre-biased output
  • Programmable system UVLO through precision enable
  • Fully assembled, tested, and proven PCB layout