SNVU796 March 2022 TPSM82901 , TPSM82902 , TPSM82903
Table 6-1 lists the BOM for this EVM.
| -001 | -002 | -003 | Reference Designator | Value | Description | Package | Part Number | Manufacturer |
|---|---|---|---|---|---|---|---|---|
| 1 | 1 | 1 | C1 | 47 µF | CAP, TA, 47 µF, 35 V, ±10%, 0.3 Ω | 7343-43 | T495X476K035ATE300 | Kemet |
| 1 | 1 | 1 | C5 | 10 µF | CAP, CERM, 10 µF, 25 V, ±10%, X7R | 1206 | C3216X7R1E106K160AE | TDK |
| 1 | 1 | 1 | C6 | 22 µF | CAP, CERM, 22 µF, 10 V, ±20%, X7S | 0805 | C2012X7S1A226M125AC | TDK |
| 1 | 1 | 1 | C12 | 3300 pF | CAP, CERM, 3300 pF, 50 V, ±5%, C0G/NP0 | 0603 | GRM1885C1H332JA01D | muRata |
| 1 | 0 | 0 | R2 | 113 kΩ | RES, 113 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 0 | 1 | 0 | R2 | 200 kΩ | RES, 200 kΩ, 1%, 0.1 W | 0603 | Std | Std |
| 0 | 0 | 1 | R2 | 100 kΩ | RES, 100 kΩ, 1%, 0.1 W | 0603 | Std | Std |
| 0 | 1 | 1 | R5 | 100 kΩ | RES, 100 kΩ, 1%, 0.1 W | 0603 | Std | Std |
| 1 | 0 | 0 | R5 | 24.5 kΩ | RES, 24.9 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 1 | 1 | 1 | R6 | 100 kΩ | RES, 100 k, 1%, 0.1 W, 0603 | 0603 | Std | Std |
| 1 | 1 | 1 | R7 | 7.15 kΩ | RES, 7.15 kΩ, 1%, 0.1 W | 0603 | Std | Std |
| 1 | 0 | 0 | U1 | TPSM82901(1) | 3-V to 17-V, Low IQ Buck Converter Module in MicroSiP Package with Integrated Inductor | 3 × 2.8 mm | TPSM82901SISR | Texas Instruments |
| 0 | 1 | 0 | U1 | TPSM82902(1) | 3-V to 17-V, Low IQ Buck Converter Module in MicroSiP Package with Integrated Inductor | 3 × 2.8 mm | TPSM82902SISR | Texas Instruments |
| 0 | 0 | 1 | U1 | TPSM82903(1) | 3-V to 17-V, Low IQ Buck Converter Module in MicroSiP Package with Integrated Inductor | 3 × 2.8 mm | TPSM82903SISR | Texas Instruments |