SNVU809
February 2022
Trademarks
1
Setup
1.1
Test Points
1.2
Jumpers
2
Operation
2.1
Quick Start
3
Schematic
4
Board Layout
5
Bill of Materials
6
Test Results
6.1
LMQ66430-2EVM Test Results
6.1.1
Efficiency and Load Regulation
6.1.2
Load Transients
6.1.3
Output Ripple and Thermal Picture
2.1
Quick Start
Connect the voltage supply between the Vin_EMI and GND_EMI supply connections.
Connect the load between the VOUT and GND test points.
Set the supply voltage at an appropriate level between 3.5 V to 36 V. Set the current limit of the supply to an appropriate level.
Turn on the power supply. With the default configuration, the EVM powers up and provides V
OUT
= 3.3 V.
Monitor the output voltage. The maximum load current is rated at 3 A with the LMQ66430-Q1 device.