SNVU836A March 2023 – April 2024
The LP5891-Q1 evaluation module (EVM) is used to evaluate the characteristics, operation, and usage for matrix LED display driver LP5891-Q1. The LP5891-Q1 is a highly integrated, common cathode matrix LED display driver with 48 constant current sources and 16 scanning FETs. The LP5891-Q1 is AEC-Q100-qualified for automotive applications.