SNVU848 November   2023

 

  1.   1
  2.   LMR38025 LMR38025-Q1 EVM User Guide
  3.   Trademarks
  4. 1General TI High Voltage Evaluation User Safety Guidelines
  5. 2 LMR38025-Q1 Evaluation Module
    1. 2.1 Quick Start Procedure
    2. 2.2 Detailed Descriptions
  6. 3EVM Photo
  7. 4Schematic
  8. 5PCB Layout
  9. 6Bill of Materials
  10. 7Performance Curves

Quick Start Procedure

  1. Connect the power supply between VIN and GND connectors using short wires.
  2. Connect the load of converter between VOUT and GND connectors using short wires.
  3. Connect the voltmeter 1 between VIN_S(TP1) and GND(TP2) to measure supply voltage (VIN)

  4. Connect the voltmeter 2 between VO_S(J6) and GND(TP3) to measure output voltage (VOUT)

  5. Set the supply voltage (VIN) at an appropriate level between 6 V to 80 V. Set the current limit of the supply to an appropriate level as well.
  6. Turn on the power supply. The EVM powers up and provides VOUT = 5 V.
  7. Monitor the output voltage while increasing the load current to 2.5-A maximum.

See Figure 2-1 for the location of the connectors and test points.

GUID-20231015-SS0I-9JCQ-N4KL-SMMBMXXF5KGX-low.pngFigure 2-1 LMR38025Q EVM Setup