SNVU864 October   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Input Supply Voltage (VDD)
      2. 2.2.2 SENSE
      3. 2.2.3 RESET
      4. 2.2.4 Built-In Self-Test (BIST)
      5. 2.2.5 Built-In Self-Test Enable and Latch Clear (BIST_EN / LATCH_CLR)
      6. 2.2.6 RESET Time Delay (CTR)
      7. 2.2.7 Sense Time Delay (CTS)
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks

SENSE

The SENSE voltage is connected through TP9 on the board. Jumper J7 can also configure the SENSE pin to also connect to TP2 (Refer to Table 3-1 for configuration options). The default option of the TPS376XEVM is populated with the TPS3762D02OVDDFRQ1 device, which has a 0.8V overvoltage threshold.