SNVU872A September 2023 – March 2024 LM70880-Q1
Referencing the EVM connections described in Table 3-1, the recommended test setup to evaluate the LM70880-Q1 is shown in Figure 3-1. Working at an ESD-protected workstation, make sure that any wrist straps, boot straps, or mats are connected and referencing the user to earth ground before handling the EVM.
Refer to the LM70880-Q1 data sheet, LM70880-Q1 Quickstart Calculator, and WEBENCH® Power Designer for additional guidance pertaining to component selection and controller operation.
| LABEL | DESCRIPTION |
|---|---|
| VIN_EMI+ | Positive input voltage power and sense connection with EMI filter |
| VIN_EMI– | Positive input voltage power and sense connection with EMI filter |
| VIN+ | Positive input voltage power and sense connection bypassing EMI filter |
| VIN– | Negative input voltage power and sense connection bypassing EMI filter |
| VOUT+ | Positive output voltage power and sense connection |
| VOUT– | Negative output voltage power and sense connection |
| LABEL | DESCRIPTION |
|---|---|
| BIAS | Optional external bias supply for higher efficiency |
| PG | Power Good indicator |
| VCC | Internally generated bias supply connection for the gate drivers |
| EN | ENABLE input – tie to GND to disable the device |
| VOUT | Output voltage |
| BODE | 50Ω injection point for loop response |
| FB | FB node |
| GND | GND connection |
| PFM | PFM/FPWM selection and Synchronization input |
| VDDA | Bias supply connection for the analog circuits |
| COMP | Error amplifier output |