SNVU879 June 2024 LMR36503E-Q1
| EVM | U1 | FREQUENCY | SPREAD SPECTRUM | CURRENT | PIN 1 TRIM |
|---|---|---|---|---|---|
| LMR36503MSCEEVM | LMRLMR36503MSCERPERQ1 | 2.2MHz | Enabled | 300mA | Adjustable output voltage and MODE select |
At room temperature, the LMR36503MSCEEVM can support the full 300mA load at the maximum input voltage of 65V. At higher temperatures, such as 150°C ambient, the input voltage needs to be derated to a maximum of 20V to prevent the IC from entering thermal shutdown. At a input voltage of 20V and a load of 300mA at 150°C ambient temperature, the EVM does not exhibit thermal shutdown until the case temperature reaches 154°C ambient temperature with no forced air cooling.