SNVU915 August 2024
The LMG2100R026 device is an 90V continuous, 100V pulsed, 53A half-bridge power stage, with integrated gate-driver and enhancement-mode Gallium Nitride (GaN) FETs. The device consists of two 100V GaN FETs driven by one high-frequency 90V GaN FET driver in a half-bridge configuration. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. This offers an excellent choice for high-frequency, high power density, and efficient power conversion.
The LMG2100R026 is available in a 7mm x 4.5mm x 0.89mm lead-free QFN package with exposed die on the top side for cooling. Power pins of the device are optimized to accommodate easy PCB layout to achieve smaller power loop. The device supports 3.3V and 5V input logic levels for the gate signals.