SNVU916 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Application Circuit Diagram
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation Efficiency
  9. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Conversion Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Switching
        2. 3.1.2.2 Load Transient Response
        3. 3.1.2.3 Start-Up and Shutdown With ENABLE ON and OFF
        4. 3.1.2.4 Start-Up and Shutdown with EN Tied to VIN
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Development Support
    2. 5.2 Documentation Support
      1. 5.2.1 Related Documentation
        1. 5.2.1.1 PCB Layout Resources
        2. 5.2.1.2 Thermal Design Resources
  12. 6Additional Information
    1. 6.1 Trademarks

Specification

Table 1-2 lists the electrical characteristics.

Table 1-2 Electrical Performance Characteristics
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Input voltage range, VIN Operating 5.5 12 36 V
Input current, no load, IIN-NL IOUT = 0A, PFM tied to VDDA, UVLO removed VIN = 12V 10.8 µA
VIN = 24V 9.8
VIN = 36V 9.8
Input current, shutdown, IIN-OFF VEN = 0V VIN = 12V 2.4 µA
OUTPUT CHARACTERISTICS
Output voltage, VOUT(1) 4.95 5 5.05 V
Output current, IOUT VIN = 5.5V to 36V 0 12 A
Output voltage regulation, ΔVOUT Load regulation IOUT = 0A to 12A 0.1%
Line regulation VIN = 5.5V to 36V 0.1%
Output voltage ripple, VOUT-AC VIN = 12V, IOUT = 12A 20 mVpp
Output overcurrent protection, IOCP VIN = 12V 18 A
Soft-start time, tSS 3 ms
SYSTEM CHARACTERISTICS
Switching frequency, FSW-nom VIN = 12V 428 kHz
Half-load efficiency, ηHALF(1) IOUT = 6A VIN = 9V 96.5%
VIN = 12V 95.6%
VIN = 24V 93.1%
Full load efficiency, ηFULL IOUT = 12A VIN = 9V 94.6%
VIN = 12V 94%
VIN = 24V 92.2%
LM25139-Q1 junction temperature, TJ –40 150 °C
The default output voltage of this EVM is 5V. Efficiency and other performance metrics can change based on operating input voltage, load currents, externally-connected output capacitors, and other parameters.