SNVU918 October 2024
The LM68645 family are easy to use, synchronous, step-down converters capable of supplying up to 2.5A, 3.5A, or 4.5A of load current from an input voltage as high as 65V. For more details, see Section 1.4.