SNVU929A October   2025  – July 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
  7. 3Implementation Results
    1. 3.1 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks
  10. 6Revision History

Device Information

The default EVM incorporates the LM654B0. Table 1-2 provides a list of additional devices that can be used with theLM654B0VM. Appropriate passive component changes must be made to use another device in the EVM.

Table 1-2 LM654B0EVM-1PH Device Options
Device GPN Peak Output Current
LM654A0 10A
LM654A2 12A
LM654A5 15A
LM654B0 20A