SNVU946 March 2025
The TPS7H4104-SP is four 7V, 3A synchronous buck converters optimized for use in a space environment. High efficiency and reduced component count are achieved through peak current mode control. The four converters allows the TPS7H4104-SP to achieve large size savings due to integrating multiple converters into the same package. Further information about the TPS7H4104-SP can be found in the device data sheet.