SPMU470 November 2026 TPS65214
The TPS6521406 PMIC is a cost and space optimized device that has flexible mapping to support the power requirements from different processors and SoCs. The PMIC includes three Buck regulators and two low drop-out regulators (LDOs) with I2C, GPIOs, and configurable multi-function pins. The device also contains one-time programmable (OTP) non-volatile memory (NVM) that is loaded to the device registers when entering the INITIALIZE state. This document describes the default configuration programmed on the TPS6521406.