SPNS141G August   2010  â€“ October 2018 TMS570LS10106 , TMS570LS20206 , TMS570LS20216

PRODUCTION DATA.  

  1. 1 TMS570LS Series 16/32-BIT RISC Flash Microcontroller
    1. 1.1 Features
    2. 1.2 Description
    3. 1.3 Functional Block Diagram
  2. 2 Device Overview
    1. 2.1 Terms and Acronyms
    2. 2.2 Device Characteristics
    3. 2.3 Memory
      1. 2.3.1 Memory Map
      2. 2.3.2 Flash Memory
      3. 2.3.3 System Modules Assignment
      4. 2.3.4 Peripheral Selects
      5. 2.3.5 Memory Auto-Initialization
      6. 2.3.6 PBIST RAM Self Test
    4. 2.4 Pin Assignments
      1. 2.4.1 PGE QFP Package Pinout (144 pin)
      2. 2.4.2 ZWT BGA Package Pinout (337 ball)
    5. 2.5 Terminal Functions
    6. 2.6 Device Support
      1. 2.6.1 Device and Development-Support Tool Nomenclature
  3. 3 Reset / Abort Sources
    1. 3.1 Reset / Abort Sources
  4. 4 Peripherals
    1. 4.1  Error Signaling Module (ESM)
    2. 4.2  Direct Memory Access (DMA)
    3. 4.3  High End Timer Transfer Unit (HET-TU)
    4. 4.4  Vectored Interrupt Manager (VIM)
    5. 4.5  MIBADC Event Trigger Sources
    6. 4.6  MIBSPI
      1. 4.6.1 MIBSPI Event Trigger Sources
      2. 4.6.2 MIBSPIP5/DMM Pin Multiplexing
    7. 4.7  ETM
    8. 4.8  Debug Scan Chains
      1. 4.8.1 JTAG
    9. 4.9  CCM
      1. 4.9.1 Dual Core Implementation
      2. 4.9.2 CCM-R4
    10. 4.10 LPM
    11. 4.11 Voltage Monitor
    12. 4.12 CRC
    13. 4.13 System Module Access
    14. 4.14 Debug ROM
    15. 4.15 CPU Self Test Controller: STC / LBIST
  5. 5 Device Registers
    1. 5.1 Device Identification Code Register
      1. Table 5-1 Device ID Bit Allocation Register Field Descriptions
    2. 5.2 Die-ID Registers
    3. 5.3 PLL Registers
  6. 6 Device Electrical Specifications
    1. 7 Operating Conditions
      1. 7.1 Absolute Maximum Ratings Over Operating Free-Air Temperature Range (unless otherwise noted)
      2. 7.2 Device Recommended Operating Conditions
      3. 7.3 Electrical Characteristics Over Operating Free-Air Temperature Range
  7. 8 Peripheral and Electrical Specifications
    1. 8.1  Clocks
      1. 8.1.1 PLL And Clock Specifications
      2. 8.1.2 External Reference Resonator/Crystal Oscillator Clock Option
      3. 8.1.3 Validated FMPLL Setting
      4. 8.1.4 LPO And Clock Detection
      5. 8.1.5 Switching Characteristics Over Recommended Operating Conditions For Clocks
        1. 8.1.5.1 Timing - Wait States
    2. 8.2  ECLK Specification
      1. 8.2.1 Switching Characteristics Over Recommended Operating Conditions For External Clocks
    3. 8.3  RST And PORRST Timings
      1. 8.3.1 Timing Requirements For PORRST
      2. 8.3.2 Switching Characteristics Over Recommended Operating Conditions For RST
      3. 8.3.3 IO Status During PORRST
    4. 8.4  TEST Pin Timing
    5. 8.5  DAP - JTAG Scan Interface Timing
      1. 8.5.1 JTAG clock specification 12-MHz and 50-pF load on TDO output
    6. 8.6  Output Timings
      1. 8.6.1 Switching Characteristics For Output Timings Versus Load Capacitance (CL)
    7. 8.7  Input Timings
      1. 8.7.1 Timing Requirements For Input Timings
    8. 8.8  Flash Timings
    9. 8.9  SPI Master Mode Timing Parameters
      1. 8.9.1 SPI Master Mode External Timing Parameters (CLOCK PHASE = 0, SPICLK = output, SPISIMO = output, and SPISOMI = input)
      2. 8.9.2 SPI Master Mode External Timing Parameters (CLOCK PHASE = 1, SPICLK = output, SPISIMO = output, and SPISOMI = input)
    10. 8.10 SPI Slave Mode Timing Parameters
      1. 8.10.1 SPI Slave Mode External Timing Parameters (CLOCK PHASE = 0, SPICLK = input, SPISIMO = input, and SPISOMI = output)
      2. 8.10.2 SPI Slave Mode External Timing Parameters (CLOCK PHASE = 1, SPICLK = input, SPISIMO = input, and SPISOMI = output)
    11. 8.11 CAN Controller Mode Timings
      1. 8.11.1 Dynamic Characteristics For The CANnTX And CANnRX Pins
    12. 8.12 SCI/LIN Mode Timings
    13. 8.13 FlexRay Controller Mode Timings
      1. 8.13.1 Jitter Timing
    14. 8.14 EMIF Timings
      1. 8.14.1 Read Timing (Asynchronous RAM)
      2. 8.14.2 Write Timing (Asynchronous RAM)
    15. 8.15 ETM Timings
      1. 8.15.1 ETMTRACECLK Timing
      2. 8.15.2 ETMDATA Timing
    16. 8.16 RTP Timings
      1. 8.16.1 RTPCLK Timing
      2. 8.16.2 RTPDATA Timing
      3. 8.16.3 RTPENABLE Timing
    17. 8.17 DMM Timings
      1. 8.17.1 DMMCLK Timing
      2. 8.17.2 DMMDATA Timing
      3. 8.17.3 DMMENA Timing
    18. 8.18 MibADC
      1. 8.18.1 MibADC
      2. 8.18.2 MibADC Recommended Operating Conditions
      3. 8.18.3 Operating Characteristics Over Full Ranges Of Recommended Operating Conditions
      4. 8.18.4 MibADC Input Model
      5. 8.18.5 MibADC Timings
      6. 8.18.6 MibADC Nonlinearity Error
      7. 8.18.7 MibADC Total Error
  8. 9 Revision History
  9. 10Mechanical Packaging and Orderable Information
    1. 10.1 Thermal Data
      1. 10.1.1 PGE (S-PQFP-G144) plastic Quad Flat Pack
      2. 10.1.2 ZWT (S-PBGA-N337) Plastic ball grid array
    2. 10.2 Packaging Information

Features

  • High-Performance Automotive Grade Microcontroller for Safety Critical Applications
    • Dual CPUs running in Lockstep
    • ECC on Flash and SRAM
    • CPU and Memory BIST (Built-In Self Test)
    • Error Signaling Module (ESM) w/ Error Pin
  • ARM® Cortex™-R4F 32-Bit RISC CPU
    • Efficient 1.6 DMIPS/MHz with 8-stage pipeline
    • Floating Point Unit with Single/Double Precision
    • Memory Protection Unit (MPU)
    • Open Architecture With Third-Party Support
  • Operating Features
    • Up to 160-MHz System Clock
    • Core Supply Voltage (VCC): 1.5 V
    • I/O Supply Voltage (VCCIO): 3.3 V
  • Integrated Memory
    • 1M-Byte or 2M-Byte Flash with ECC
    • 128K-Byte or 160K-Byte RAM with ECC
  • Multiple Communication interfaces including FlexRay, CAN, and LIN
  • NHET Timer and 2x 12-bit ADCs
  • External Memory Interface (EMIF)
    • 16bit Data, 22bit Address, 4 Chip Selects
  • Common TMS470/570 Platform Architecture
    • Consistent Memory Map across the family
    • Real-Time Interrupt (RTI) OS Timer
    • Vectored Interrupt Module (VIM)
    • Cyclic Redundancy Checker (CRC, 2 Channels)
  • Direct Memory Access (DMA) Controller
    • 32 DMA requests and 16 Channels/ Control Packets
    • Parity on Control Packet Memory
    • Dedicated Memory Protection Unit (MPU)
  • Frequency-Modulated Zero-Pin Phase-Locked Loop (FMzPLL)-Based Clock Module
    • Oscillator and PLL clock monitor
  • Up to 115 Peripheral IO pins
    • 16 Dedicated GIO - 8 w/ External Interrupts
    • Programmable External Clock (ECLK)
  • Communication Interfaces
    • Three Multi-buffered Serial Peripheral Interface (MibSPI) each with:
      • Four Chip Selects and one Enable pin
      • 128 buffers with parity
      • One with parallel mode
    • Two UART (SCI) interfaces with Local Interconnect Network Interface (LIN 2.0)
    • Three CAN (DCAN) Controller
      • Two with 64 mailboxes, one with 32
      • Parity on mailbox RAM
    • Dual Channel FlexRay™ Controller
      • 8K-Byte message RAM with parity
      • Transfer Unit with MPU and parity
  • High-End Timer (NHET)
    • 32 Programmable I/O Channels
    • 128 Words High-End Timer RAM with parity
    • Transfer Unit with MPU and parity
  • Two 12-Bit Multi-Buffered ADCs (MibADC)
    • 24 total ADC Input channels
    • Each has 64 Buffers with parity
  • Trace and Calibration Interfaces
    • Embedded Trace Module (ETMR4)
    • Data Modification Module (DMM)
    • RAM Trace Port (RTP)
    • Parameter Overlay Module (POM)
  • On-Chip emulation logic including IEEE 1149.1 JTAG, Boundary Scan and ARM Coresight components
  • Full Development Kit Available
    • Development Boards
    • Code Composer Studio Integrated Development Environment (IDE)
    • HaLCoGen Code Generation Tool
    • HET Assembler and Simulator
    • nowFlash Flash Programming Tool
  • Packages Supported
    • 144-Pin Quad Flat Pack (PGE) [Green]
    • 337-Pin Ball Grid Array (ZWT) [Green]
  • Community Resources