SPNS186C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
The input connections to each of the eQEP modules can be selected between a double-VCLK-synchronized input or a double-VCLK-synchronized and filtered input, as shown in Table 7-17.
| INPUT SIGNAL | CONTROL FOR DOUBLE-SYNCHRONIZED
CONNECTION TO eQEPx |
CONTROL FOR DOUBLE-SYNCHRONIZED
AND FILTERED CONNECTION TO eQEPx |
|---|---|---|
| eQEPA | PINMMR8[0] = 1 | PINMMR8[0] = 0 and PINMMR8[1] = 1 |
| eQEPB | PINMMR8[8] = 1 | PINMMR8[8] = 0 and PINMMR8[9] = 1 |
| eQEPI | PINMMR8[16] = 1 | PINMMR8[16] = 0 and PINMMR8[17] = 1 |
| eQEPS | PINMMR8[24] = 1 | PINMMR8[24] = 0 and PINMMR8[25] = 1 |