SPNS229C October 2014 – November 2016 RM44L520 , RM44L920
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage range: | VCC(2) | –0.3 | 1.43 | V | |
| VCCIO, VCCP(2) | –0.3 | 4.6 | |||
| VCCAD(2) | –0.3 | 6.25 | |||
| Input voltage | All input pins, with exception of ADC pins | –0.3 | 4.6 | V | |
| ADC input pins | –0.3 | 6.25 | |||
| Output voltage | All output pins | –0.3 | 4.6 | V | |
| Input clamp current | IIK (VI < 0 or VI > VCCIO) All pins, except AD1IN[23:0] or AD2IN[15:0] |
–20 | 20 | mA | |
| IIK (VI < 0 or VI > VCCAD) AD1IN[23:0] or AD2IN[15:0] |
–10 | 10 | |||
| Total | –40 | 40 | |||
| Output clamp current | IOK (VO < 0 or VO > VCCIO) All pins, except AWM1_EXT_x |
–20 | 20 | mA | |
| Total | –40 | 40 | |||
| Operating free-air temperature (TA) | –40 | 105 | °C | ||
| Operating junction temperature (TJ) | –40 | 130 | °C | ||
| Storage temperature (Tstg) | –65 | 150 | °C | ||
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge (ESD) performance: | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) | ±2 | kV | |
| Charged Device Model (CDM), per JESD22-C101(2) | All pins | ±250 | V | ||
| NOMINAL CVDD VOLTAGE (V) | JUNCTION TEMPERATURE (Tj) |
LIFETIME POH |
|---|---|---|
| 1.2 | 105ºC | 100K |
| TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| VCC | Digital logic supply voltage (Core) | 1.14 | 1.2 | 1.32 | V | |||
| VCCIO | Digital logic supply voltage (I/O) | 3 | 3.3 | 3.6 | V | |||
| VCCAD | MibADC supply voltage | 3 | 5.25 | V | ||||
| VCCP | Flash pump supply voltage | 3 | 3.3 | 3.6 | V | |||
| VSS | Digital logic supply ground | 0 | V | |||||
| VSSAD | MibADC supply ground | –0.1 | 0.1 | V | ||||
| VADREFHI | Analog-to-digital high-voltage reference source | VSSAD | VCCAD | V | ||||
| VADREFLO | Analog-to-digital low-voltage reference source | VSSAD | VCCAD | V | ||||
| VSLEW | Maximum positive slew rate for VCCIO, VCCAD and VCPP supplies | 1 | V/μs | |||||
| Vhys | Input hysteresis | All inputs | 180 | mV | ||||
| VIL | Low-level input voltage | All inputs | –0.3 | 0.8 | V | |||
| VIH | High-level input voltage | All inputs | 2 | VCCIO + 0.3 | V | |||
| TA | Operating free-air temperature | –40 | 105 | °C | ||||
| TJ | Operating junction temperature(2) | –40 | 130 | °C | ||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOL | Low-level output voltage | IOL = IOLmax | 0.2VCCIO | V | ||||
| IOL = 50 µA, standard output mode | 0.2 | |||||||
| IOL = 50 µA, low-EMI output mode (see Section 7.1.2.1) |
0.2VCCIO | |||||||
| VOH | High-level output voltage | IOH = IOHmax | 0.8VCCIO | V | ||||
| IOH = 50 µA, standard output mode | VCCIO - 0.3 | |||||||
| IOH = 50 µA, low-EMI output mode (see Section 7.1.2.1) |
0.8VCCIO | |||||||
| IIC | Input clamp current (I/O pins) | VI < VSSIO - 0.3 or VI > VCCIO + 0.3 |
–3.5 | 3.5 | mA | |||
| II | Input current (I/O pins) | IIH Pulldown 20 µA | VI = VCCIO | 5 | 40 | µA | ||
| IIH Pulldown 100 µA | VI = VCCIO | 40 | 195 | |||||
| IIL Pullup 20 µA | VI = VSS | –40 | –5 | |||||
| IIL Pullup 100 µA | VI = VSS | –195 | –40 | |||||
| All other pins | No pullup or pulldown | –1 | 1 | |||||
| CI | Input capacitance | 2 | pF | |||||
| CO | Output capacitance | 3 | pF | |||||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | VCC digital supply current (operating mode) fVCLK = fHCLK/2; Flash in pipelined mode; VCCmax |
fHCLK = 120 MHz | 120(3) | 260(1) | mA | ||
| fHCLK = 180 MHz | 170(3) | 310(1) | |||||
| VCC digital supply current (LBIST/PBIST mode) | LBIST/PBIST clock frequency = 100 MHz | 290 (3) | 460(2)(4) | mA | |||
| ICCIO | VCCIO digital supply current (operating mode) | No DC load, VCCmax | 15 | mA | |||
| ICCAD | VCCAD supply current (operating mode) | Single ADC operational, VCCADmax | 15 | mA | |||
| Both ADCs operational, VCCADmax | 30 | ||||||
| ICCREFHI | ADREFHI supply current (operating mode) | Single ADC operational, ADREFHImax | 3 | mA | |||
| Both ADCs operational, ADREFHImax | 6 | ||||||
| ICCP | VCCP supply current | Read from 1 bank and program another bank, VCCPmax | 55 | mA | |||
Table 5-1 shows the thermal resistance characteristics for the QFP - PGE mechanical package.
Table 5-2 shows the thermal resistance characteristics for the QFP - PZ mechanical package.
| PARAMETER | DESCRIPTION | CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fGCLK | GCLK - CPU clock frequency | fHCLK | MHz | |||
| fVCLK4 | VCLK4 - Secondary peripheral clock frequency | 150 | MHz | |||
| fHCLK | HCLK - System clock frequency | PZ | Pipeline mode enabled | 120 | MHz | |
| Pipeline mode disabled | 50 | MHz | ||||
| PGE | Pipeline mode enabled | 180 | MHz | |||
| Pipeline mode disabled | 50 | MHz | ||||
| fVCLK | VCLK - Primary peripheral clock frequency | 100 | MHz | |||
| fVCLK2 | VCLK2 - Secondary peripheral clock frequency | 100 | MHz | |||
| fVCLKA1 | VCLKA1 - Primary asynchronous peripheral clock frequency | 100 | MHz | |||
| fRTICLK | RTICLK - Clock frequency | fVCLK | MHz | |||
Figure 5-1 Wait States Scheme — PGE, 180 MHz
Figure 5-2 Wait States Scheme — PZ, 120 MHz
As shown in Figure 5-1 and Figure 5-2, the TCM RAM can support program and data fetches at full CPU speed without any address or data wait states required.
The TCM flash can support zero address and data wait states up to a CPU speed of 50 MHz in nonpipelined mode. The flash supports a maximum CPU clock speed of 180 MHz in pipelined mode for the PGE Package, and 120 MHz for the PZ package.
The flash wrapper defaults to nonpipelined mode with zero address wait state and one random-read data wait state.