SPRACY2 May   2021 TMUX646

 

  1.   Trademarks
  2. 1Small Body nFBGA Package Details
  3. 2PCB Design Guidelines
  4. 3Packaging Tape and Reel
  5. 4Thermal Modeling
  6. 5Board Level Reliability
  7.   A Frequently Asked Questions
    1.     A.1 Small Body nFBGA Package Questions
  8.   B Package Data Sheets

Packaging Tape and Reel

The packaging method depicted in the Recommended Reflow Profile of Eutectic SnPb nFBGA Package image in nFBGA Packaging is the same for small body packages,however, the dimensions need to be reduced according to the package size. Table 3-1 gives examples dimensions for a few of the small body nFBGAs already have in production.

Table 3-1 Sample Small Body nFBGA Tape Dimensions
PKG Tape Width PocketPitch (P) Pocket Width (A0) Pocket Length (B0) PocketDepth (K) SPQ/MOQ
ZEC 12 4 2.8 2.8 0.8 2500
ZWA 8 4 1.6 2.2 0.55 2500
NMN 8 4 2.3 2.8 1.15 2500
NME 12 4 2.85 3.4 1.34 2500