SPRADF7A November 2023 – February 2025 AM623 , AM625 , AM62P , AM68A , AM69A
The choice between DPI, DSI, OLDI/LVDS, and eDP interfaces depends on the specific requirements of a given application. DPI is simple and low-cost, great for lower resolutions but requires more connections. DSI provides power efficiency and reduced pin count, an excellent choice for portable devices, but panel choice is limited compared to DPI and OLDI/LVDS. OLDI/LVDS allows for long cable lengths and robust data transmission but requires more power and connections compared to DSI. eDP offers high efficiency and high-resolution support, making the interface a good fit for embedded systems that require high-quality displays. By understanding these interfaces, designers can select the most appropriate interface for display systems.
| Devices | DPI | DSI | OLDI/LVDS | EDP |
|---|---|---|---|---|
| AM62Lx | ✓ | ✓ | x | x |
| AM62x | ✓ | x | ✓ | x |
| AM62Ax | ✓ | x | x | x |
| AM62Px | ✓ | ✓ | ✓ | x |
| AM64x | x | x | x | x |
| AM67x | ✓ | ✓ | ✓ | x |
| AM68Ax | ✓ | ✓ | ✓ | ✓ |
| AM69x | ✓ | ✓ | ✓ | ✓ |
| AM69Ax | ✓ | ✓ | ✓ | ✓ |
| Display Interface | Number of Pins | Max Bandwidth | Applications | Clock |
|---|---|---|---|---|
| DPI | RGB 24 8 bits/color 4x clock |
24 bits x 165MHz = 3.96GB/Sec | Low resolution display systems | Max clock at 165MHz |
| LVDS | Single link: 4x Data/1x Clock Dual link: 8x Data/2x Clock |
6 x 165MHz x 2 = 1.98 GB/Sec; Up to 3.125 GB/Sec | High resolution displays and industrial applications | Max clock at 165MHz |
| DSI | 4 data pairs and 1 clock pair | 4 x 1.5 GB/Sec = 6 GB/Sec | Appliances and medical | Max clock 165MHz |
| eDP | Up to 4 data pairs | Up to 4 x 8.1 Gbps = 32.4 Gbps | High resolution display and industrial applications | Max clock 600MHz |
| Device | Max Resolution |
|---|---|
| AM62Lx | 1920x1080p at 60FPS |
| AM62x | 2048x1080p at 60FPS |
| AM62Ax | 2048x1080p at 60FPS |
| AM62Px | 3840x1080p at 60FPS |
| AM64x | N/A |
| AM67x | 3840x1080p at 60FPS |
| AM68Ax | 4K at 60FPS |
| AM69x | 4K at 60FPS |
| AM69Ax | 4K at 60FPS |