SPRADI9 June 2024 AM623 , AM625
This application note applies to the device families mentioned below. Product related documentation is available on the product pages on TI.com.
AM62x Processor Family
AM625
AM623
This document provides an overview of the intrinsic reliability capabilities and applied methodologies of the AM62x ARM based processors family. TI, along with IP (Intellectual Protocol), Computer-Aided Design (CAD) tool and foundry partners, has developed robust design targets and an advanced design (and design-verification) based approach to meet or exceed market expectations for application mission lifetime profiles. The term mission profile means a table of variable temperature tiers (at fixed voltage and frequency), with each temperature at some fixed duration, with each tier summing to a total lifetime. The lifetime at each tier (and the total) is normally expressed in Power-on Hours (POH). The table is to represent exposure to these various conditions throughout the lifetime of the product. Alternatively, reliability can be represented as a table or graph of POH (dependent variable) as a function of specific temperature and/or voltage or frequency (as the independent variable).
| Power-on Hours (POH)(1)(2)(3) | ||
|---|---|---|
| Junction Temperature Range (TJ) | Lifetime (POH) | |
| Extended | -40°C to 105°C | 100000 |
| Automotive | -40°C to 125°C | 20000 (4) |
| Temperature Rating | Temperature Range | Junction (TJ) (1) | Estimated Lifetime(2) POH (3) |
|---|---|---|---|
| A | -40°C to 105°C | 105°C | 100000 |
| I | -40°C to 125°C | 105°C | 100000 |
| 110°C | 64000 | ||
| 115°C | 41000 | ||
| 120°C | 26500 | ||
| 125°C | 17500 |