SPRADN0 December 2024 F29H850DM , F29H850TU , F29H859TU-Q1 , F29P329SM-Q1 , F29P589DM-Q1 , F29P589DU-Q1
After Key Provision converts the device into HS-KP, Code Provision can be conducted to either flash CPU1/HSM application or SEC CFG section into the corresponding flash banks.
The process on the Flash Programmer is as follows:
Note that all image (flash kernel, HSMRt, application/sec cfg) requires the user key certificate as part of the binary image. Refer to Section 2.3 on instructions to generate key certificate with custom key.
The necessary parameters are -d (--device), -p (--port), -k (--kernel), and either -t (--cpappcpu1), -g (--cpapphsm), -s (--cpseccfg) depending on the Code Provision options.
For instance:
uart_flash_programmer.exe -d f29h85x -p COM41 --kernel ex3_uart_flash_kernel.bin --hsmrt HSM_runtimeImage.bin --cpseccfg sec_cfg_cert.bin --cpappcpu1 c29_cpu1_application.bin --cpapphsm hsm_application.bin
For procedures and important notes on building the flash kernel for Code Provisioning, refer to Section 3.3.