SPRADN5 December 2024 F29H850TU , F29H859TU-Q1
As mentioned in the abstract, this application note utilizes SysConfig to configure the DLT peripheral along with the other required components such as visualizing the DLT packets. The SysConfig GUI allows users to walk through the configurations needed to set up the DLT to be ready to start logging in the application code.