SPRADU5 October 2026 AWR2944P
To verify the correctness of the Agent's execution, the Agent and CCS are used to compare the memory at the same address. If the two results are consistent, it can be proven that the key processes—connection, loading, halting, and reading—are correct and use the same conventions.